To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersNuts8C-4032: M36 x 4mm Hex Nut
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersNuts8C-4032: M36 x 4mm Hex Nut
8C-4032: M36 x 4mm Hex Nut
Product Images
8C-4032: M36 x 4mm Hex Nut
Cat® M36x4 Thread Hex Nut
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 8C-4032
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8C-4032
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8C-4032
Units of Measure
USMetric
Thickness (mm): 31
Thread Size (dia x pitch) (mm): M36x4
Thickness (in): 1.22
Height (mm): 31
Nut Type: Hex
Drive (mm): 55
Material: Steel,Carbon Steel,Alloy Zinc
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (mm): M36
Nut Width - 3 (mm): 55
Class or Grade: ISO 898-2 Class 12
Hardened: Yes
Thread: Coarse Thread UNC
Hole Thread Pitch: 4.00
Finish: Phosphate and Oil Coated
Drive (in): 2.165
View More
Compatible Models for part number 8C-4032
TRUCK
793D 794 AC 793F OEM
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-4032
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8C-4032
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8C-4032
Units of Measure
USMetric
Thickness (mm): 31
Thread Size (dia x pitch) (mm): M36x4
Thickness (in): 1.22
Height (mm): 31
Nut Type: Hex
Drive (mm): 55
Material: Steel,Carbon Steel,Alloy Zinc
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (mm): M36
Nut Width - 3 (mm): 55
Class or Grade: ISO 898-2 Class 12
Hardened: Yes
Thread: Coarse Thread UNC
Hole Thread Pitch: 4.00
Finish: Phosphate and Oil Coated
Drive (in): 2.165
View More
Compatible Models for part number 8C-4032
TRUCK
793D 794 AC 793F OEM
View More
Related parts
198-4773: M36 ID Steel Flat Washer
FLAT WASHER
Check Price
146-1799: 6mm Thick Flat Washer
FLAT WASHER
Check Price
147-0170: M36-4 x 140mm Hex Head Bolt
Cat® Hexagonal Head Bolt for final drive and brake wheel evenly distributes forces to prevent excess stress on components
Check Price
173-9682: M36-4 x 100mm Hex Head Bolt
Cat® Hexagonal Head Bolt is a threaded fastener with a six-sided head, designed to be tightened or loosened using a wrench or socket
Check Price
101-3672: M36-4 x 120mm Hex Head Bolt
Cat® Hex Head Bolt for tilt cylinder enabling the secure attachment of tilt cylinders to heavy machinery, ensuring controlled movement and stability
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.