Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6933: Transmission Case Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-6933: Transmission Case Gasket Kit
8C-6933: Transmission Case Gasket Kit

Cat® Transmission Case Gasket Kit ensures a secure and leak-free seal, prevent fluid leakage, and maintain optimal performance in transmission

Brand: Cat

Product Images
8C-6933: Transmission Case Gasket Kit
8C-6933: Transmission Case Gasket Kit

Cat® Transmission Case Gasket Kit ensures a secure and leak-free seal, prevent fluid leakage, and maintain optimal performance in transmission

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5D-6428: 608.08mm Inside Diameter Seal-O-Ring
5D-6428: 608.08mm Inside Diameter Seal-O-RingQuantity: 1
7G-6373: 0.8mm Thick Cover Gasket
7G-6373: 0.8mm Thick Cover GasketQuantity: 1
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O RingQuantity: 2
4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 2
4J-0527: 3.53 x 56.74mm 90A NBR O-Ring
4J-0527: 3.53 x 56.74mm 90A NBR O-RingQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 2
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 3
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 1
5F-0149: 91.44mm Inner Diameter Seal O Ring
5F-0149: 91.44mm Inner Diameter Seal O RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 3
8M-4989: 69.22mm Inside Diameter Seal-O-Ring
8M-4989: 69.22mm Inside Diameter Seal-O-RingQuantity: 2
7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
4F-7389: 5.33 x 37.47mm 75A NBR O-Ring
4F-7389: 5.33 x 37.47mm 75A NBR O-RingQuantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-6933

We are still working on adding a specification for this part.

Compatible Models for part number 8C-6933

TRUCK

785 789 789B 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert