Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-8460: Transmission Gasket Kit - Parts & Case
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-8460: Transmission Gasket Kit - Parts & Case
8C-8460: Transmission Gasket Kit - Parts & Case

Transmission Gasket Kit - Parts & Case

Brand: Cat

fallback-image
8C-8460: Transmission Gasket Kit - Parts & Case

Transmission Gasket Kit - Parts & Case

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9M-9647: 5.33 x 40.64mm 70A VMQ O-Ring
9M-9647: 5.33 x 40.64mm 70A VMQ O-RingQuantity: 3
5P-9519: 843mm Inside Diameter Seal-O-Ring
5P-9519: 843mm Inside Diameter Seal-O-RingQuantity: 2
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 2
1P-3708: Rectangular Seal
1P-3708: Rectangular SealQuantity: 1
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 3
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
186-3161: 0.8mm Thick Transmission Control Cover Gasket
186-3161: 0.8mm Thick Transmission Control Cover GasketQuantity: 2
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-RingQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 2
9F-7283: 107.32mm Inner Diameter Seal O Ring
9F-7283: 107.32mm Inner Diameter Seal O RingQuantity: 2
7M-0475: 166.47mm Inner Diameter Seal O Ring
7M-0475: 166.47mm Inner Diameter Seal O RingQuantity: 1
1H-8128: 94.84mm Inside Diameter Seal-O-Ring
1H-8128: 94.84mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-8460

We are still working on adding a specification for this part.

Compatible Models for part number 8C-8460

TRACK-TYPE TRACTOR

D10N

RIPPER

10

BULLDOZER

10SU 10U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert