Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-1605: BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-1605: BOLT
8T-1605: BOLT

Brand: Cat

fallback-image
8T-1605: BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 3.937
Bolt Length (mm): 100
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.866
Grip Length (mm): 22
Thread: Coarse
Thread Size (in - TPI) (in): M36-4
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel,Low Alloy Steel
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M36
Thread Size (dia x pitch) (mm): M36x4
Units of MeasureUSMetric
Bolt Length (in): 3.937
Bolt Length (mm): 100
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62GIT38GIT18FIT38FIT24FIT28F
Wheel Harvester
550560B580B570550B570B580
Track Loader
953B
Backhoe Loader
446B442D446426B438C426C438D438B424D436C432D416C428D416D436B428B416B428C
Wheel Dozer
834G824G
Winch
57H56H
Landfill Compactor
836G826G
Compact Wheel Loader
908910F910E
Track Skidder
D4HTSK III
Wheel Loader
938G II918F924F988G992G928F938G938F994
Track-Type Tractor
D6H XLD7RD6H XRD7HD5H XLD8RD8ND6H IID9RD6MD6H
Ripper
953B768
Excavator
345B L375-A L375-A350-A350-A L345B
Bulldozer
8U67SU6A6S7A7S7U6SU8SU7S LGP8A
View More
Integrated Toolcarrier
IT62GIT38GIT18FIT38FIT24FIT28F
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-1605
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-1605

We are still working on adding a description for this part.

Specifications for part number 8T-1605

Units of Measure

USMetric
Bolt Length (in): 3.937
Bolt Length (mm): 100
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.866
Grip Length (mm): 22
Thread: Coarse
Thread Size (in - TPI) (in): M36-4
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel,Low Alloy Steel
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M36
Thread Size (dia x pitch) (mm): M36x4
View More
Compatible Models for part number 8T-1605

INTEGRATED TOOLCARRIER

IT62G IT38G IT18F IT38F IT24F IT28F

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRACK LOADER

953B

BACKHOE LOADER

446B 442D 446 426B 438C 426C 438D 438B 424D 436C 432D 416C 428D 416D 436B 428B 416B 428C

WHEEL DOZER

834G 824G

WINCH

57H 56H

LANDFILL COMPACTOR

836G 826G

COMPACT WHEEL LOADER

908 910F 910E

TRACK SKIDDER

D4HTSK III

WHEEL LOADER

938G II 918F 924F 988G 992G 928F 938G 938F 994

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D5H XL D8R D8N D6H II D9R D6M D6H

RIPPER

953B 7 6 8

EXCAVATOR

345B L 375-A L 375-A 350-A 350-A L 345B

BULLDOZER

8U 6 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert