Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5390: 3/8''-16 x 3 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-5390: 3/8''-16 x 3 1/2'' Hex Head Bolt
8T-5390: 3/8''-16 x 3 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
8T-5390: 3/8''-16 x 3 1/2'' Hex Head Bolt
8T-5390: 3/8''-16 x 3 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-5390
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-5390

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Head Height (in): 0.29
Coating: Zinc
Grip Length (in): 0.157
Drive (in): 9/16
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 4
Thread: Coarse
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 8T-5390

TRUCK ENGINE

3208

WHEEL TRACTOR

627G 627E 627F 631E 651E 657E 637E 621F 621G 621S

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

931B 935B

MOTOR GRADER

12H 12G 120H 120G 163H 160H 160G 140H 140G 16H 16G 130G 143H 135H 14H 14G

WHEEL LOADER

972G 980F 966F 966G 970F

WHEEL SKIDDER

528B 530B

TRACK-TYPE TRACTOR

D7R D6H XR D3B D3C D7G D7H D4B D4C D6H II D5H D6R D6H

ENGINE - MACHINE

C27

INDUSTRIAL ENGINE

C32 C32B

TRUCK

775E 773E 773D 773B

QUARRY TRUCK

775B

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert