Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets9U-6527: 22mm Hexagon 6-Point Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
9U-6527: 22mm Hexagon 6-Point Impact Socket
9U-6527: 22mm Hexagon 6-Point Impact Socket

Cat® Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation

Brand: Cat

Product Images
9U-6527: 22mm Hexagon 6-Point Impact Socket
9U-6527: 22mm Hexagon 6-Point Impact Socket

Cat® Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9U-6527

Units of Measure

USMetric
Hex Size (mm): 22
Hex Size (in): 0.866
Length (in): 1.9
Material: Carbon Steel
Size (mm): 22.0
Length (mm): 47.6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert