This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
This kit provides a guarding system to protect the front of the Next Gen Cab. The kit contains all of the parts and hardware required to install the guarding system to the front of the cab structure.
Cat
Bulk Seal (CM)
Cat
Bulk Unit of Measure
CM
Overall Height (in)
0.75
Material
EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber,Carbon Steel
Design Type
Channel with Side Bulb
Kit provides means of installing roof mounted accessories and meets ISO 3449:1992 FOPS Level 2 overhead protection. Compatible with the water tank, auxiliary cooler, single point lift, powered HVAC pre-cleaner, warning lights, and seat belt lights.
Cat
Hinged heavy duty front guarding offered for easy access to the windows for cleaning. This guard has been certified to meet ISO 10262 Level 2 requirements.
Cat
Cat® Cabin Falling Object Protective Structure Kit enhances operator safety by providing structural reinforcement to prevent the cabin from collapsing
Cat
Hinged mesh guarding offered for easy access to the windows for cleaning. This guard has been certified to meet ISO 10262 Level 1 requirements.
Cat
Provides a tubular guarding structure delivering protection to the rear of the machine in demanding applications like demolition, recycling, and land management. Kit includes a swing out guard for engine compartment access and mounting for rear camera.
Cat
Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step).
Cat
Differential Guard Kit - Front and Rear Axle Guarding with Installation Hardware for Certain 836 Landfill Compactor Models
Cat
Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step).
Cat
Provides a tubular guarding structure delivering protection to the rear of the machine in demanding applications like demolition, recycling, & land management. Includes a swing out guard for engine compartment access and mounting for rear camera.
Cat
Provides additional guarding for customers in demanding applications where extra safeguarding of components is required. Includes light guarding (front, rear, side work lights), quick disconnect guarding, and hydraulic lines guard cover (under step).
Cat
Polycarbonate front window kit that will replace upper and lower front windows. Requires Guarding Arrangement 567-4592 or 567-4593.
Cat
Material
Polyurethane Adhesive
Kit provides means of installing roof mounted accessories. Compatible with the powered HVAC pre-cleaner, warning lights, and seat belt lights.
Cat
Rubber side bumpers can be installed on the right and left sides of the machine to protect it against light contact with objects. Perfect for working in tight quarters. Approximate install time: 0.75 hour.
Cat
Cat® 8mm Thick Wear Plate Mounting Bracket for Circle Segment
Cat
Overall Width (in)
3.94
Overall Length (in)
4.53
Overall Height (in)
3.15
Material Thickness (in)
0.31
Material
Steel,Alloy Mixed: Metal
Hole Size (in)
0.73 (2X); 0.61 (2X)
1 - 16 of 366 results
1 - 16 of 366 results