Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding650-7628: Falling Object Protection Level 2 (FOPS2) Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
650-7628: Falling Object Protection Level 2 (FOPS2) Kit
650-7628: Falling Object Protection Level 2 (FOPS2) Kit

Kit provides means of installing roof mounted accessories and meets ISO 3449:1992 FOPS Level 2 overhead protection. Compatible with the water tank, auxiliary cooler, single point lift, powered HVAC pre-cleaner, warning lights, and seat belt lights.

Brand: Cat

Product Images
650-7628: Falling Object Protection Level 2 (FOPS2) Kit
650-7628: Falling Object Protection Level 2 (FOPS2) Kit
650-7628: Falling Object Protection Level 2 (FOPS2) Kit

Kit provides means of installing roof mounted accessories and meets ISO 3449:1992 FOPS Level 2 overhead protection. Compatible with the water tank, auxiliary cooler, single point lift, powered HVAC pre-cleaner, warning lights, and seat belt lights.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

640-5899: BRACKET AS
640-5899: BRACKET ASQuantity: 1
488-3974: M10x1.5 Hex Head Bolt
488-3974: M10x1.5 Hex Head BoltQuantity: 16
8T-7338: M16-2 x 45mm Hex Head Bolt
8T-7338: M16-2 x 45mm Hex Head BoltQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
656-7408: Falling Object Protection Structure Warning Film
656-7408: Falling Object Protection Structure Warning FilmQuantity: 1
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 4
640-5898: BRACKET AS
640-5898: BRACKET ASQuantity: 1
650-7639: Rollover Protective Structure Canopy Roof Plate
650-7639: Rollover Protective Structure Canopy Roof PlateQuantity: 1
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 4
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 650-7628

We are still working on adding a specification for this part.

Compatible Models for part number 650-7628

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert