Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding642-1275: Cabin Falling Object Protective Structure Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
642-1275: Cabin Falling Object Protective Structure Kit
642-1275: Cabin Falling Object Protective Structure Kit

Cat® Cabin Falling Object Protective Structure Kit enhances operator safety by providing structural reinforcement to prevent the cabin from collapsing

Brand: Cat

Product Images
642-1275: Cabin Falling Object Protective Structure Kit
642-1275: Cabin Falling Object Protective Structure Kit
642-1275: Cabin Falling Object Protective Structure Kit
642-1275: Cabin Falling Object Protective Structure Kit
642-1275: Cabin Falling Object Protective Structure Kit

Cat® Cabin Falling Object Protective Structure Kit enhances operator safety by providing structural reinforcement to prevent the cabin from collapsing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2G-9524: Flexible Draw Latch
2G-9524: Flexible Draw LatchQuantity: 2
558-4008: FILM-TOP GUA
558-4008: FILM-TOP GUAQuantity: 1
095-0843: Steel Cotter Pin
095-0843: Steel Cotter PinQuantity: 1
8T-2444: M8x1.25 Thread Ball Stud
8T-2444: M8x1.25 Thread Ball StudQuantity: 4
265-9596: 9mm Thick Hard Spacer
265-9596: 9mm Thick Hard SpacerQuantity: 4
7X-2550: M12-1.75 x 110mm Hex Head Bolt
7X-2550: M12-1.75 x 110mm Hex Head BoltQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 4
8T-5041: M12-1.75 x 120mm Hex Head Bolt
8T-5041: M12-1.75 x 120mm Hex Head BoltQuantity: 2
637-0000: Falling Object Protective Guard
637-0000: Falling Object Protective GuardQuantity: 1
542-1283: Top Guard Information Film
542-1283: Top Guard Information FilmQuantity: 1
114-9284: 26mm Base Maximum Diameter Bumper
114-9284: 26mm Base Maximum Diameter BumperQuantity: 2
219-0305: Warning Film Label
219-0305: Warning Film LabelQuantity: 1
572-4523: Window Guard Support
572-4523: Window Guard SupportQuantity: 1
096-3780: 7.95mm Diameter Clevis Pin
096-3780: 7.95mm Diameter Clevis PinQuantity: 1
222-4067: M5-0.8 x 14mm Hex Socket Head Bolt
222-4067: M5-0.8 x 14mm Hex Socket Head BoltQuantity: 8
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
637-0001: Falling Object Protective Guard
637-0001: Falling Object Protective GuardQuantity: 1
6C-9047: 7/16" ID Plastic Flat Washer
6C-9047: 7/16" ID Plastic Flat WasherQuantity: 1
558-7333: Cab Overhead Guard Gas Spring
558-7333: Cab Overhead Guard Gas SpringQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 642-1275

We are still working on adding a specification for this part.

Compatible Models for part number 642-1275

MINI HYD EXCAVATOR

306.5 308 307.5 309 306 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert