Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals112-1564: 0.8mm Thick Inlet Air Line Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals112-1564: 0.8mm Thick Inlet Air Line Gasket
112-1564: 0.8mm Thick Inlet Air Line Gasket

Gasket

Brand: Cat

Product Images
112-1564: 0.8mm Thick Inlet Air Line Gasket
112-1564: 0.8mm Thick Inlet Air Line Gasket
112-1564: 0.8mm Thick Inlet Air Line Gasket
112-1564: 0.8mm Thick Inlet Air Line Gasket
112-1564: 0.8mm Thick Inlet Air Line Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-1564
Material: Rubber Gasket Gasket
Overall Width (mm): 194.0
Overall Length (mm): 208.0
View More
Compatible Models for part number 112-1564

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 3516C GEN 3516C 3516B 3516C GEN SET 3508B 3516E

POWER MODULE

3516C PM3516 XQ2280 XQC1600 PM3508

ENGINE

3516C 3516E

PETROLEUM ENGINE

3508C 3516C 3516B 3508B

LOCOMOTIVE ENGINE

3516 3516B 3508B

OFF HIGHWAY TRUCK

789G 789D 789

WHEEL LOADER

994K 995

GEN SET ENGINE

3508B 3516 3516B

MARINE AUXILIARY

3516C 3508B 3508C 3516B

MARINE ENGINE

3512C 3516 3508 3508C 3508B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3516B 3561B

INDUSTRIAL ENGINE

3508B 3516B 3516C

TRUCK

789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced