Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins115-5327: 46.00mm Long Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins115-5327: 46.00mm Long Steel Dowel Pin
115-5327: 46.00mm Long Steel Dowel Pin

Cat® Dowel Pin

Brand: Cat

Product Images
115-5327: 46.00mm Long Steel Dowel Pin
115-5327: 46.00mm Long Steel Dowel Pin
115-5327: 46.00mm Long Steel Dowel Pin
115-5327: 46.00mm Long Steel Dowel Pin
115-5327: 46.00mm Long Steel Dowel Pin

Cat® Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-5327

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.81
Material: Low Alloy Steel
Pin Diameter (in): 0.51
Pin Diameter (mm): 13.0
Length (mm): 46.0
View More
Compatible Models for part number 115-5327

WHEEL SKIDDER

515 518C

INTEGRATED TOOLCARRIER

IT38G IT24F IT18F IT28G IT38F IT28F IT38G II

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

938G II 924GZ 928F 918F 928H 938G 928G 938F 924F 928HZ 936F 924H 924G 926 930G 924K 926M 930H 930K 924HZ 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced