Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits116-9560: Fuel System Gaskets Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
116-9560: Fuel System Gaskets Kit
116-9560: Fuel System Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
116-9560: Fuel System Gaskets Kit
116-9560: Fuel System Gaskets Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

150-3724: 0.8mm Thick Timing Cover Gasket
150-3724: 0.8mm Thick Timing Cover GasketQuantity: 1
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
6I-2004: 0.8mm Thick Fuel Lines Gasket
6I-2004: 0.8mm Thick Fuel Lines GasketQuantity: 1
7F-8607: 18.72mm Inside Diameter Seal-O-Ring
7F-8607: 18.72mm Inside Diameter Seal-O-RingQuantity: 1
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
271-2489: 3.56mm Inner Diameter Washer Seal
271-2489: 3.56mm Inner Diameter Washer SealQuantity: 6
5P-6718: 3.53 x 18.64mm 75A FKM O-Ring
5P-6718: 3.53 x 18.64mm 75A FKM O-RingQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 1
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 6
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
196-1804: 2.62 x 6.02mm 75A NBR O-Ring
196-1804: 2.62 x 6.02mm 75A NBR O-RingQuantity: 1
150-3727: 0.8mm Thick Fuel Gallery Cover Gasket
150-3727: 0.8mm Thick Fuel Gallery Cover GasketQuantity: 1
150-3728: 0.8mm Thick Governor Control Cover Gasket
150-3728: 0.8mm Thick Governor Control Cover GasketQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
7N-9520: 0.8mm Thick Secondary Fuel Filter Gasket
7N-9520: 0.8mm Thick Secondary Fuel Filter GasketQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
3D-2898: 2.62 x 48.9mm 75A NBR O-Ring
3D-2898: 2.62 x 48.9mm 75A NBR O-RingQuantity: 1
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 6
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
6H-9691: 2.9mm Inner Diameter Seal O Ring
6H-9691: 2.9mm Inner Diameter Seal O RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 1
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 1
150-3730: 0.8mm Thick Governor Gasket
150-3730: 0.8mm Thick Governor GasketQuantity: 1
150-3726: 0.8mm Thick Governor And Fuel Pump Gasket
150-3726: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 6
Showing 1 to 32 of 50Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert