Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes121-0140: 600mm Width Triple Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Brand: Cat

Product Images
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
121-0140
This part:
121-0140: 600mm Width Triple Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8.5

Shoe Width (in)

23.622

Description

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

524-3186
This part:
524-3186: Track Shoe
Shoe Width (in)

23.622

Track Pitch (in)

8.50

Plate Thickness (in)

0.433

Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

610-4686
This part:
610-4686: Track Shoe
Track Pitch (in)

8.5

Shoe Width (in)

23.622

Plate Thickness (in)

0.61

Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Multi Grouser, Slotted Hole

7I-2676
This part:
7I-2676: Track Shoe
Shoe Width (in)

23.622

Plate Thickness (in)

0.315

Bolt Hole Diameter (in)

0.906

Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint

610-4681
This part:
610-4681: Track Shoe
Track Pitch (in)

8.5

Shoe Width (in)

23.622

Plate Thickness (in)

0.433

Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

126-5066
This part:
126-5066: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8.5

Shoe Width (in)

23.622

Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

Related parts
207-8555: Track Shoe
207-8555: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, ES, Slotted Hole

Check Price
215-2986: Track Shoe
215-2986: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
139-0246: Track Shoe
139-0246: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, ES, Slotted Hole

Check Price
126-5067: Track Shoe
126-5067: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
121-0141: Track Shoe
121-0141: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, HD, Slotted Hole

Check Price
498-3239: Track Shoe
498-3239: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
310-3956: Track Shoe
310-3956: Track Shoe

Cat® Track Shoe Triple Grouser, 880mm Wide, Regular Joint, Slotted Hole

Check Price
6Y-8180: Track Shoe
6Y-8180: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
498-3238: Track Shoe
498-3238: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Slotted Hole

Check Price
238-8591: Track Shoe
238-8591: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Check Price
238-8592: Track Shoe
238-8592: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Slotted Hole

Check Price
524-3188: Track Shoe
524-3188: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Check Price
150-4766: Track Shoe
150-4766: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
517-2060: Track Shoe
517-2060: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, ES, Slotted Hole

Check Price
310-3957: 880mm Triple Grouser Track Shoe
310-3957: 880mm Triple Grouser Track Shoe

Cat® Track Shoe Triple Grouser, 880mm Wide, Regular Joint, Slotted Hole

Check Price
524-3189: Track Shoe
524-3189: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Slotted Hole

Check Price
524-3183: Track Shoe
524-3183: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
524-3185: Track Shoe
524-3185: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, HD, Slotted Hole

Check Price
610-4690: Track Shoe
610-4690: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Multi Grouser, Slotted Hole

Check Price
610-4691: Track Shoe
610-4691: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
150-4770: 600mm Width Triple Grouser Track Shoe
150-4770: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
207-8555
207-8555: Track Shoe
Check Price
215-2986
215-2986: Track Shoe
Check Price
139-0246
139-0246: Track Shoe
Check Price
126-5067
126-5067: Track Shoe
Check Price
121-0141
121-0141: Track Shoe
Check Price
498-3239
498-3239: Track Shoe
Check Price
310-3956
310-3956: Track Shoe
Check Price
6Y-8180
6Y-8180: Track Shoe
Check Price
498-3238
498-3238: Track Shoe
Check Price
238-8591
238-8591: Track Shoe
Check Price
238-8592
238-8592: Track Shoe
Check Price
524-3188
524-3188: Track Shoe
Check Price
150-4766
150-4766: Track Shoe
Check Price
517-2060
517-2060: Track Shoe
Check Price
310-3957
310-3957: 880mm Triple Grouser Track Shoe
Check Price
524-3189
524-3189: Track Shoe
Check Price
524-3183
524-3183: Track Shoe
Check Price
524-3185
524-3185: Track Shoe
Check Price
610-4690
610-4690: Track Shoe
Check Price
610-4691
610-4691: Track Shoe
Check Price
150-4770
150-4770: 600mm Width Triple Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert