Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes238-8591: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
238-8591: Track Shoe
238-8591: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Product Images
238-8591: Track Shoe
238-8591: Track Shoe
238-8591: Track Shoe
238-8591: Track Shoe
238-8591: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-8591
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 238-8591

Units of Measure

USMetric
Shoe Width (mm): 700
Track Pitch (mm): 215.9
Bolt Size (in): 0.8661
Material: Boron Steel,Carbon Steel
Track Pitch (in): 8.5
Plate Thickness (mm): 11
UC System: HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 140
Shoe Bolt Hole Spacing C (mm): 190
Shoe Width (in): 27.559
Plate Thickness (in): 0.433
Shoe Bolt Hole Spacing A (mm): 76
Track Bolt Thread: M22
Hole Type: Slotted
Shoe Section 1E Spec: 1E1744
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.906
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 238-8591

EXCAVATOR

336E LN 336D2 336F L XE 340F 336E LH 336E LNH 330D MH 328D LCR 336F LNXE 335F LCR 330D 340F L LRE 336D 336E 336F 336D LN 336F LN XE 340D L 336D2 L 336D2 L XE 336F LN 340F L UHD 340D2 L 330D L 335F 336F L 336E L 336D L 336F XE 336E H

MOBILE HYD POWER UNIT

336D L

View More
Compare Alternate Parts
238-8591
This part:
238-8591: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8.5

Shoe Width (in)

27.559

Description

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

610-4687
This part:
610-4687: Track Shoe
Track Pitch (in)

8.5

Shoe Width (in)

27.559

Plate Thickness (in)

0.433

Description

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Multi Grouser, Slotted Hole

Related parts
556-7262
556-7262: Track Shoe
Check Price
524-3188
524-3188: Track Shoe
Check Price
610-4686
610-4686: Track Shoe
Check Price
7I-2676
7I-2676: Track Shoe
Check Price
121-0140
121-0140: 600mm Width Triple Grouser Track Shoe
Check Price
238-8592
238-8592: Track Shoe
Check Price
524-3186
524-3186: Track Shoe
Check Price
6Y-8180
6Y-8180: Track Shoe
Check Price
610-4683
610-4683: Track Shoe
Check Price
524-3183
524-3183: Track Shoe
Check Price
524-3185
524-3185: Track Shoe
Check Price
150-4766
150-4766: Track Shoe
Check Price
610-4691
610-4691: Track Shoe
Check Price
139-0246
139-0246: Track Shoe
Check Price
126-5066
126-5066: Track Shoe
Check Price
121-0141
121-0141: Track Shoe
Check Price
126-5067
126-5067: Track Shoe
Check Price
524-3189
524-3189: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert