Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
125-3297: M20-2.5 x 260mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3297: M20-2.5 x 260mm Hex Head Bolt
Home125-3297: M20-2.5 x 260mm Hex Head Bolt

125-3297: M20-2.5 x 260mm Hex Head Bolt

Cat® Hexagonal Head Bolt for drive axle mounting evenly distributes forces to prevent excess stress on axle components

Brand: Cat

Product Images

125-3297: M20-2.5 x 260mm Hex Head Bolt
125-3297: M20-2.5 x 260mm Hex Head Bolt
125-3297: M20-2.5 x 260mm Hex Head Bolt
125-3297: M20-2.5 x 260mm Hex Head Bolt

125-3297: M20-2.5 x 260mm Hex Head Bolt

Cat® Hexagonal Head Bolt for drive axle mounting evenly distributes forces to prevent excess stress on axle components

Brand: Cat

Related parts

198-4781: M20 ID Steel Flat Washer

Cat® Hard Washer for Hydraulic Hoses and Radiators

8T-4123: M20 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

8T-4131: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Full Nut

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced