Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8T-4123: M20 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

Brand: Cat

Product Images
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8T-41238T-4123
3J-19073J-1907
3K-03603K-0360
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-4123
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-4123

Units of Measure

USMetric
Washer Type: Flat
Material: HARDENED STEEL,Hardened Steel,Low Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Inside Diameter (mm): 22.0
Outside Diameter (mm): 35.0
Thickness (mm): 3.5
Fits Bolt Sizes (mm): M11
Fits Bolt Sizes (in): 3/8
Inside Diameter (in): 0.866
Outside Diameter (in): 1.378
Outer Diameter (in): 1.378
Thickness (in): 0.138
Outer Diameter (mm): 35.0
Thickness - 3 (mm): 3.5
Hardened: Yes
Outside Diameter (OD) - 2 (mm): 35.0
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Inside Diameter (ID) - 1 (mm): 22.0
Finish: Zinc Flake
View More
Compatible Models for part number 8T-4123

INTEGRATED TOOLCARRIER

IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F

WHEEL HARVESTER

550B 580B 550 570 580 570B 560B

MULTI PROCESSOR JAWS

VT60 VT50 VT40 VT30

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

WASTE HANDLING GRAPPLE

G324

GRAPPLE-WASTE HANDLING

G320B

MINI HYD EXCAVATOR

302.7D 301.8 301.6 301.5 301.8C 305 CR 307-A 303.5E 307D 308D 303 308 309 304.5

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

HARVESTER HEAD

SAT422DB SAT322T SAT323T HH500 SAT318T SAT322TSC SAT323 SAT322 SAT318 HH45 SAT318TSC HH55 HH65 HH44 DE HH75 SAT323TSC

EXCAVATOR

330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 329D LN M325D MH 324E L 330 GC 320D RR E240 345D L 320N 320B 320C 320D 320E 365C 365B 349F LXE 320D LN 318B N 325 LN 320D FM RR 336D LN 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 349D2 L 329D 329E 330-A 317 N 330C LN 325D MH 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 326F L 336D L 350-A L 324D L 320E RR 322B L 324D FM LL 374F 345C L 323D2 EL240 315-A 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336D2 LXE 323F SA MH3295 340D2 L EL180 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 350 OEM 322-A L 322-A N 325-A LN 336 GC 328D LCR 340F L LRE 320-A 340D L 330F L 317B LN 329F L 335F LCR 385C L MH 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 307 349F L 385C L 336F L XE 312C L 323E LN 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 336F LN XE 323D S 323D L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 323 329E L 330 335 336 333 395 330-A LN 365B II 324D LN 374 FM538 312B 312C 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 330GC 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 336F LNXE 329E LN 320B FM LL 320B S E180 320B N 320B L 320B U 336E LN 336E LH 325-A FM L MH3040 390D L 319D LN 326D2 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 322 LN 318B 345D L VG MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247

COMPACT TRACK LOADER

279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

QUICK COUPLER-DWL

CW-70

MULTI PROCESSOR

MP365 MP345 MP332 MP324 MP318 MP40 MP20 MP30 MP15 VT50 VT60 VT30 VT40

WORK TOOL

550 GRAPPLE D6XE MISC RC20 SCARIFIER RC30 GB120 2023

LOGGING GRAPPLE

GLL60 GLL52 GLL55

PETROLEUM ENGINE

C175-16 3512 3516C 3512C

PETROLEUM TRANSMISSION

TH35-E81 TH31-E61

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II

DEMOLITION AND SORTING

G306 G308 GRAPPLE

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428B 428C 430D 430E 430F 427F2 438C 438D 438B 424B HD 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2

PETROLEUM GEN SET

C27 C15 3512B 3512C

WHEEL LOADER

988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 584 574 574B 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

GRAPPLE-CONTRACTOR

G120B G125B G130B G185B G165B

ARTICULATED TRUCK

D300E II 725 740 745 730 735 725C 730C2 D300E D300D D250E D250D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B

ENGINE - INDUSTRIAL

3516B XQ20

PNEUMATIC COMPACTOR

PS-200B PS-150C PS-150B PS-300B PS-300C PS-500 PF-300C PF-300B CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34

INDUSTRIAL ENGINE

C1.5 C32 C27 C9.3 3516B 3516C 3512E 3512B 3512C C4.4 C13 3116 3512

WHEEL SCRAPER

621G 621F 623G 627G 627F 631G 631E 637K 637E 637G 651E 657G 657E

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

SPRAY AR

CAT WDS

TRACTOR

776D 784C

GAS ENGINE

G3512H G3512E G3516E G3516C

DEMOLITION GRAPPLE

G345 G324 G332

BLADE

DB120 SNOW WING BLADE 836G GB124 834G

SHOVEL LOGGER

345C

FELLING HEAD

HFW221 HFW222 HFW232 SH-58 SC-57 HF201B SS-56 HF222 HF221 HF202 HF201 SH-56B HF181

POWER MODULE

3516C OEM POWER TR43-C18L XQC1600 PMG3516 XQ35 XQ2280 C32 C18 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

GRAPPLE-ORANGE PEEL

GSH22-15 GSH20B GSH22 GSH20 GSH15

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 14L 150 14M 140 12H 12M 12K 14M3 120 160H NA 120K 2

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6040 FS 6060 6015B

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C18 MARINE 3516C 3516E 3512E C32 MARINE C9 C32

HAMMER

H35E S H130S H45S H50 H45 H63 H65DS 70S H130E H70 H80 H130GC S H80E H130GC H55E S H75E S H35S H120E H120S H120GC S H160E H160S H55DS H120E S H90CS H115E H70S H115S H140GC H140E S H110S 100 B20 H115E S H160E S B35 H110E H45E S H45DS H180E S H140GC S H65E S H63S H65S H100S H55S H100 H95E S H140E H140S H35DS H180E H90C H180S 70 63 H110E S H120GC B8 B9 B6 B4 B2 B1 H50S 160 H130E S H160CS H160DS

LOG LOADR FORST MACH

558

GRAPPLE-MECHANICAL

VPG-45 VPG-55 G125 G140

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5

PETROLEUM PACKAGE

TH31-E61 CX35-C18I TH35-E81 CX31-C11I TH31-C9P TH31-C9T TH31-C9I CX31-C13I TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH35-C15I

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-350B RM-300

ENGINE

C175-16 3512E 3516E C32 MARINE G3520

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM620 PM622 PC404 PC406 PM-465 PC45 PC35 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PC9 PC6 PM-200 PM-201 PC306 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

DE1100 G3520 3508 3512 C13GENSET DE800S C3.4B POWER SYS G3516C C15 GEN SE

SHEAR

S3090 S3070 S3050 S3035 S3025 S3015 S308 S3 S2090 S2070 S2050

RIPPER

D5 7 5 8

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD6240 MD6540 MD6640 MD6420B MD6420C MD6420 MD5075C

SKID STEER LOADER

226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

DELIMBER

DLK426 PRE426

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

STUMP GRINDER

SG16B SG18B SG18 SG16 SG36

GENERATOR

XQP500 XQP550 SR5 SR4B XQ330

GRAPPLE-DEM/SORT

G330 VRG-30/2 G325B G320B VRG50

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

BUCKET

BUCKET HYD BUCKET

CRUSHER

P325 P315 P335 P360 VHC-40 VHC-50 CR3 CR28 VHC-30 CR35 CR50

SHEAR-MECHANICAL

S128 S115 VPS-35 VPS-45

TRACK SKIDDER

527 517

WHEEL SKIDDER

545D 545C 525 515 545 555D 535D 535C 535B 528B 525D 525C 525B 530B

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CB8 CB7 CB16 CB15 CB13 CB10

RETROFIT AFTERTREATMNT

SCR

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568

OEM MOB HYD PWR UNIT

336MHPU

TOWED SCRAPER

TS185 TS180 TS225 TS220

ASPHALT FINISHER

MF41WD

CONTRACTOR GRAPPLE

G120 G126

BROOM-UTILITY

BU115

PULVERIZER

P345 P332 P324 P318 P365 VPC-50 VPC-40 VPC-60 P40 P25 P28 P140 P130 P120 P115 P224 P225 P215 P245 P232 P235 VHP-50 VHP-40 VHP-30

BROOM-PICKUP

BP25 BP22 BP18 BP15

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 631K 621K OEM 637G 637K 651E 651 657E 657G

TRACK LOADER

933C 939C 973C 973D 973K 963D 963B 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834G 834H 834B 834K 834 844 854 824H 824G 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826G 826H 826K 836H 836G 836K

MULCHING HEAD

HM415B HM825 HM315B MD-250

GRAPPLE

G136 G195 G212

TELEHANDLER

RT80 TH337C RT60 RT50 TH336C TH330B TH460B TH103 TH514C TH82 TH83 TH1255 TH560B TH340B TH255C RT50SA TH210 TH215 TH0842 TH314D TH220B RT100 TH355B TH350B TH360B TH407C TH62 TH63 TH406C TH1055 RTC60 TH580B TH0642 TH414C TH417D TH417C

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 908 902C2 906 930 938 920 926 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

GRAPPLE-LOG LOADING

GH52 GLL55 GLL52 GLL60 GLL60B GLL55B GLL52B

ASPHALT SCREED

SE34VT 8-16B AS2252C AS4173 AS4251C AS2302C SE60 VT XW SE60 FM 8 FT SE47 FM AS4251 SE60 10-20B SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V 10-20WB AS3301C 10 FT AS3173 SE34V SE50 VT SE50 V

LOGGER

322C

BULLDOZER

8SU 7SU 8U 5P 5S 7A 7S 7U 8A

FORK-PALLET

FUSION

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

UNDERCARRIAGE

OEMS

QUICK COUPLER

QUICK COUP HCS60 HCS65 HCS70 S50 HCS70H PIN GRAB COUPLER

LOAD HAUL DUMP

R1300 R1300G II R1700 XE R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH

WINCH

57 57H

ROTARY CUTTER

RC10 RC15 RC20

BACKHOE

BH130

TRACK-TYPE TRACTOR

D10 D11 D8 GC D3C III D3G D4G D5M D5N D5H D5G D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7H D8T D8R D8N D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10T D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D10T2 D8R II DEUCE

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

3508B 3516C 3512C 3512B

PIPELAYER

561N 561M 587T 587R PL83 PL87 PL72 PL61 583T

BROOM

BP22 BP25

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

SHEAR-DEMOLITION/SCRAP

S390 S365 S340 S325 S320 S305 VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-10 S385C S385B VHS-70/3 VHS-70/4 S340B S3035 VHS-40/3 S3025 S3015 S80 VHS-60/4 VHS-60/3 S25 S50 S40 S130 VHS-30/3 VHS-50/3 S320B S365B S365C S325B

GRAPPLE-CLAMSHELL

CTV40 CTV15 CTV20

VIBRATORY COMPACTOR

CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-66B CV119 CV117 CP-663E CS-64B CV16B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CS54B CD-54 CS56B CB-68B CP-44B CV18B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CS512 GC CP12 GC CC-34 CB-224C CP-563 CP-54B CS44B CP-56B CP-573E CP76B CS-573C CS-573D CS-573E CB10 CS-44B CB7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214C CB-44B CB-434B CB-434D CB-434C CB-434 CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CS74B CB-34 CS10 GC CP68B CVP16 CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CVP55 CS-423E CP-323C CVP40 CS-76 CS-74 CVP28 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-634C CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D VVP15 CB-335E CB-335D VVP25 CP7 CS68B VVP45 CP54B CP-74B CVP75 CVP110 CS-683E CP56B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 329E 349E L HVG 325C 325D 385C 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 340D2 L 325D L

POWER PACKAGE

C32

GENERATOR SET

G3520 G3516 DE33GC 3508 3412C XQ1140 D500GC C7.1 GEN C13GENSET DG500 3516 3512 D300GC XQ425 G3516B G3516C G3516E C7.1DE150E0 D600 GC G3516H 3508B C4.4 D450GC C3.3 GEN S DE1250S XQP300 C18 I6 XQP310 C4.4DE55E2 DE50GC D250GC G3512E G3512H C13 XQ375 XQ35 C4.4 GEN S C4.4DE110E XQ60 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET DG200 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 3056 3054 DG150 DG50 DG40 DG45 C3.4 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DG80 DG70 C3.3DE33E3 DG60 C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 C7.1DE150E DE88GC XQ230 D400GC XQ20T4F XQP60 XQP20 XQP30 C18 GEN SE C6.6 XQ125CM D550GC C9 C7.1DE200E C2.2 D350GC C4.4DE88E0 C4.4DE88E3 3516C GEN SET XQP100 DE630 DE65GC G3412 DG400 C15 GENSET C32 GEN SET C6.6DE150E C18 C15 DE110GC C13 C15 I6 C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET C175-16GENSET DG350 SR5 C27 XQ330 C32 C7.1 GEN S C15 GEN SE C175-20 C175-16 G3412C DE1250 3408C XQP200 C2.2 GEN S 3406C C1.1 C4.4DE65E3 C1.5 C4.4DE110E2

FORK

FORK

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

MULTI PROCESSOR JAW

MP318 MP30 MP40 MP15 MP20

ROAD RECLAIMER

RM600 RM500 RM800 RM400 RM500B RM-350B

ENGINE - MACHINE

C32 C27

CHALLENGER

55 MT700 35 45 MTC735 MTC745 MTC755 MTC765 65C 65D MT800

SHEAR-STRAIGHT

S465 S440 S490

BATTERY CHARGER

MEC500

TRUCK

793F XQ 775G 775F 775E 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 772 770 794 AC 772G OEM 769D 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8

View More
Compare Alternate Parts
Fits Bolt Sizes (in)
Inside Diameter (in)
Outside Diameter (in)
Description
8T-4123
This part:
8T-4123: M20 ID Steel Flat Washer

3/8

0.866

1.378

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

606-0855
This part:
606-0855: Washer Kit - Large Sizes

1/2, 5/8

Washer Kit: 7 Sizes, 7 Assorted Thicknesses, 10 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating

Related parts
8T-6381: M20-2.5 x 120mm Hex Head Bolt
8T-6381: M20-2.5 x 120mm Hex Head Bolt

Track Bolt

Check Price
6V-7688: M20 x 2.5mm Hex Lock Nut
6V-7688: M20 x 2.5mm Hex Lock Nut

Metric

Check Price
287-5701: M20-2.5 x 50mm Hex Head Bolt
287-5701: M20-2.5 x 50mm Hex Head Bolt

Cat® M20 Hexagonal Head Steel Bolt

Check Price
213-5007: M20-2.5 x 80mm Hex Head Bolt
213-5007: M20-2.5 x 80mm Hex Head Bolt

Hex Head Bolt

Check Price
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Full Nut

Check Price
7X-2565: M20-2.5 x 100mm Hex Head Bolt
7X-2565: M20-2.5 x 100mm Hex Head Bolt

Track Bolt

Check Price
8T-6381
8T-6381: M20-2.5 x 120mm Hex Head Bolt
Check Price
6V-7688
6V-7688: M20 x 2.5mm Hex Lock Nut
Check Price
287-5701
287-5701: M20-2.5 x 50mm Hex Head Bolt
Check Price
213-5007
213-5007: M20-2.5 x 80mm Hex Head Bolt
Check Price
8T-4131
8T-4131: M20 x 2.5mm Hex Nut
Check Price
7X-2565
7X-2565: M20-2.5 x 100mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert