Caterpillar
Caterpillar
Complete your tax details anytime right here.
142-1699: Main Water Pump Install Kit

142-1699: Main Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Product Images

142-1699: Main Water Pump Install Kit
142-1699: Main Water Pump Install Kit
142-1699: Main Water Pump Install Kit
142-1699: Main Water Pump Install Kit

142-1699: Main Water Pump Install Kit

Main Water Pump Install Kit

Brand: Cat

Parts included in this kit

No results available.

109-0072: 40.64mm Inside Diameter Seal-O-Ring

Quantity: 2

109-0073: 43.82mm Inside Diameter Seal-O-Ring

Quantity: 1

109-0076: 50.17mm Inside Diameter Seal-O-Ring

Quantity: 1

112-1580: 113.66mm Inside Diameter Seal-O-Ring

Quantity: 1

153-1256: 34.92mm Inner Diameter Lip Type Seal

Quantity: 1

231-4708: 2.62 x 55.25mm 70A EPDM O-Ring

Quantity: 1

467-2620: 158.12mm Inside Diameter Seal-O-Ring

Quantity: 1

4N-1946: 0.8mm Thick Gasket

Quantity: 1

4N-2199: 0.8mm Thick Oil Cooler Cover Gasket

Quantity: 1

7C-0307: 0.8mm Thick Bonnet Cover Gasket

Quantity: 3

9X-7371: 126.59mm Inside Diameter Seal-O-Ring

Quantity: 1

Showing 1 to 11 of 11

Description for part number 142-1699

Description: This kit contains the gaskets and seals to reinstall a main water pump and attaching lines. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 142-1699

    Kit Contains:

    Dust cap, seals

Compatible Models for part number 142-1699

WHEEL TRACTOR

657E 651E

GENERATOR SET

3412C 3412

POWER MODULE

PM3412

ON HIGHWAY TRUCK

CT660

ENGINE

C27 INDUSTRIAL

REMAN ENGINE

C27

WHEEL DOZER

844H 834B

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 988F 990H

TRACK-TYPE TRACTOR

D9R D9L D10N D10R

ENGINE - MACHINE

C27

GEN SET ENGINE

3412C 3412

MARINE ENGINE

3412 3412C 3412E

INDUSTRIAL ENGINE

3412 3412E 3412C 3408E

QUARRY TRUCK

775D 775B

TRUCK

773E 773D 775F 775E 773B

WHEEL SCRAPER

651E

TRACTOR

772B

GAS ENGINE

G3408C G3408

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced