Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits160-9874: Single Cylinder Liner Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Product Images
160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

142-7072: 140.2mm Inside Diameter Seal-O-Ring
142-7072: 140.2mm Inside Diameter Seal-O-RingQuantity: 1
110-2220: 141mm Inside Diameter Seal-O-Ring
110-2220: 141mm Inside Diameter Seal-O-RingQuantity: 1
142-6217: 140.2mm Inside Diameter Seal-O-Ring
142-6217: 140.2mm Inside Diameter Seal-O-RingQuantity: 1
9L-5854: 130.175mm Inner Diameter Filler Band
9L-5854: 130.175mm Inner Diameter Filler BandQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 160-9874
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 160-9874

GENERATOR

XQP500 SR4 SR4B

TRUCK ENGINE

C-10 C-15 3408B 3408 3406 3406E 3406C 3406B C15

WHEEL TRACTOR-SCRAPER

657

POWER PACK

G3408

ROTARY DRILL

MD6250

EXCAVATOR

330 L 336F 375-A L 374F L 390D 390D L 385C FS 385C L 365C L MH 374D L 374F 385C 365C L 374MHPU 385C L MH 375-A 245 245D 374 365C

WHEEL TRACTOR

650B 633E II 651B 651E 621 631D 631E 631G 666B 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 639D 627B 627G 627H 627E 627F 637G 637D 637E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

374F OEM

TRACK LOADER

983B

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

C-15 3412E C15 C27

WHEEL DOZER

844 834B 814B 824H 824G 824C 824K 824 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

988F II 986 988GC 986H 986K 990 980G II 988B 988F 966D 980F II 924HZ 990K 990H 992D 980C 992C 980F 980H 980G 990 II

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

D550B 735B OEM D44B D35HP D400E 740B D400D D350E 740 GC D350E II D400 735C OEM D40D 740 D400E II 735C 735B 735 OEM 735

INDUSTRIAL ENGINE

C32 C27 3406E 3406B 3406C 3408E 3408B 3408C 3412 3406 3412E 3412C C-15 C15

QUARRY TRUCK

775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

651E 631G 621E 657G 621G 621F 621B 657E 657B 623G 623F 623E 637E 637G 627G 627F 657

TRACTOR

772B

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

PUMPER

HT400

UNDERGROUND ART TRUCK

AE40 AD55B AD60 AD55 AD63 AD30 AD45 AD40

UNDERCARRIAGE

OEMS

ON HIGHWAY TRUCK

CT660

POWER MODULE

XQG400 PM3412

QUICK COUPLER

HEX-WEDGE

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

REMAN ENGINE

C-12 C-15 3408 3412 C27 3408E 3408B 3406C 3406B 3406E 3412E

OFF HIGHWAY TRUCK

770 775 773

MOTOR GRADER

24 16G 24H 16H NA

HYDRAULIC SHOVEL

6018 6015 6030 6015B 6030 FS

TRACK-TYPE TRACTOR

D10 D8 GC D9 GC D6R II D8GC D8 D8T D8R D8L D10T2 D8N D9T D9R D8R II D9L D9N D10N D10R D10T

MARINE ENGINE

C15 3408B 3408C 3406C 3406E 3412C 3412E 3412 3408 3406

PIPELAYER

587T 587R 578 583T 583R 589 PL83 PL87 PL72

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080 385C

PETROLEUM PACKAGE

TH48-E70 CX31-C15I CX35-P800 TH35-E81 TH35-C15T TH35-C15I

MOBILE HYD POWER UNIT

374D 385C 365C L 390D L 385C L 374F MHPU 374F

POWER PACKAGE

G3406

GENERATOR SET

DE600SGC G3406 C9 C27 3412C C32 D450GC G3412 D800 D500GC C15 GEN SE C13GENSET DE605GC 3412 DE500SGC CG137-12 G3412C DE715GC C18 C15 C15 I6 3408C CG137-08 3406C DE660GC 3406E

RECLAIMER MIXER

RM-350B RM500B RM-250C RM-500

ENGINE

C15 G3412 G3406 G3408 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C27

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PR-450C PM-465 PR-750B PM-565B

ROAD RECLAIMER

RR-250B RM-350B RM500B RM500

CHALLENGER

MTC855 MT735 MT855

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3412 3412C C15 GEN SE DE800S 3406 3408

ROTARY/TRACK DRILLS

OTHER MD6290 MD6420C MD5090 MD6420

TRUCK

773G LRC 770G 772G 773E 773D 773G 773F 773G OEM 773B 775G 775F 775E 775G OEM 769 772 770 775G LRC 770G OEM 769D 769C

POWERTRAIN

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced