Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7839: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7839: Hydraulic Cylinder Seal Kit
169-7839: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7839: Hydraulic Cylinder Seal Kit
169-7839: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

096-1055: 65mm ID Scarf Cut Backup Ring
096-1055: 65mm ID Scarf Cut Backup RingQuantity: 1
143-8033: RING
143-8033: RINGQuantity: 1
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type Seal
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type SealQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
093-1476: SEAL-U-CUP
093-1476: SEAL-U-CUPQuantity: 1
126-2149: SEAL
126-2149: SEALQuantity: 1
143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 1
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup RingQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
143-8024: RING
143-8024: RINGQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7839

We are still working on adding a specification for this part.

Compatible Models for part number 169-7839

EXCAVATOR

315B L 318B N 317B L 312B L 317B LN 330B L 318B 313B 312B 311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced