Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters175-1574: Left Hand Side Bucket Sidecutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters175-1574: Left Hand Side Bucket Sidecutter
175-1574: Left Hand Side Bucket Sidecutter

Cat® 16 mm Thick Left Hand Side Bucket Sidecutter is designed to improve excavation

Brand: Cat

Product Images
175-1574: Left Hand Side Bucket Sidecutter
175-1574: Left Hand Side Bucket Sidecutter
175-1574: Left Hand Side Bucket Sidecutter
175-1574: Left Hand Side Bucket Sidecutter
175-1574: Left Hand Side Bucket Sidecutter

Cat® 16 mm Thick Left Hand Side Bucket Sidecutter is designed to improve excavation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-1574

Units of Measure

USMetric
Length (mm): 172.0
Length (in): 6.772
Width (mm): 148.1
Width (in): 5.84
Height (mm): 39.0
Height (in): 1.54
Approx. Weight (kg): 2.24
Approx. Weight (lb): 4.94
Position: Lh
Material: Boron Steel,Structural Steel
Attachment Method: Bolt-on
Machine: Mini-Excavator
View More
Compatible Models for part number 175-1574

MINI HYD EXCAVATOR

305 306.5 305.5 305.5E2 CR 306 305.5 CR 305.5E2 305.5E 305.5 GC 305E 306E 305 CR 306E2 305E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced