Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters175-1575: Excavator Procurement Side Cutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters175-1575: Excavator Procurement Side Cutter
175-1575: Excavator Procurement Side Cutter

Cat® Excavator Right Hand Side Cutter for General purpose Bucket

Brand: Cat

Product Images
175-1575: Excavator Procurement Side Cutter
175-1575: Excavator Procurement Side Cutter
175-1575: Excavator Procurement Side Cutter
175-1575: Excavator Procurement Side Cutter
175-1575: Excavator Procurement Side Cutter

Cat® Excavator Right Hand Side Cutter for General purpose Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-1575

Units of Measure

USMetric
Length (mm): 172.0
Length (in): 6.772
Width (mm): 148.1
Width (in): 5.84
Height (mm): 39.0
Height (in): 1.54
Approx. Weight (kg): 2.24
Approx. Weight (lb): 4.94
Position: Rh
Material: Structural Steel,Boron Steel
Attachment Method: Bolt-on
Machine: Mini-Excavator
View More
Compatible Models for part number 175-1575

MINI HYD EXCAVATOR

305 306.5 305.5 305.5E2 CR 306 305.5 CR 305.5E2 305.5E 305.5 GC 305E 306E 305 CR 306E2 305E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced