Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits183-2091: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits183-2091: Hydraulic Cylinder Seal Kit
183-2091: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
183-2091: Hydraulic Cylinder Seal Kit
183-2091: Hydraulic Cylinder Seal Kit
183-2091: Hydraulic Cylinder Seal Kit
183-2091: Hydraulic Cylinder Seal Kit
183-2091: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

7F-8607: 18.72mm Inside Diameter Seal-O-Ring
7F-8607: 18.72mm Inside Diameter Seal-O-RingQuantity: 1
5P-8215: 2.62 x 39.34mm 75A NBR O-Ring
5P-8215: 2.62 x 39.34mm 75A NBR O-RingQuantity: 1
1S-0670: 44.36mm Internal Diameter Backup Ring
1S-0670: 44.36mm Internal Diameter Backup RingQuantity: 1
6J-1889: 6.53mm Width U Cup Seal
6J-1889: 6.53mm Width U Cup SealQuantity: 1
6J-1890: 25.35mm Diameter Wiper Seal
6J-1890: 25.35mm Diameter Wiper SealQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 183-2091

We are still working on adding a specification for this part.

Compatible Models for part number 183-2091

INTEGRATED TOOLCARRIER

IT62G II IT38H IT38G II

QUICK COUPLER-MWL HPL

PW2708

QUICK COUPLER

QUICK COUPLER QUICK COUPLE

QUICK COUPLER-MWL

QUICK COUPLER

BULLDOZER

D8T

WHEEL LOADER

972G II 972M XE 938G II 966XE 950G II 966M XE 928G 928HZ 938H 966H 950G 962H 962G II 966 950H 966M 972H 950K 962K 966G II 972M 972 980L 972XE 980M

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced