Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves185-4254: Valve Group-Solenoid
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves185-4254: Valve Group-Solenoid
185-4254: Valve Group-Solenoid

Cat® Solenoid Valve Group (12 VDC)

Brand: Cat

Product Images
185-4254: Valve Group-Solenoid
185-4254: Valve Group-Solenoid
185-4254: Valve Group-Solenoid
185-4254: Valve Group-Solenoid
185-4254: Valve Group-Solenoid

Cat® Solenoid Valve Group (12 VDC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 185-4254

Units of Measure

USMetric
Width (mm): 35.0
Height (mm): 54.57
Length (in): 3.74
Length (mm): 94.95
Height (in): 2.15
Width (in): 1.38
View More
Compatible Models for part number 185-4254

MULTI TERRAIN LOADER

267 277B 277C 257B 297C 257 247 287 267B 287C 287B 247B 277

COMPACT TRACK LOADER

289C 299C 279C

MINI HYD EXCAVATOR

302.5C

SKID STEER LOADER

226B 246B 246C 236 232 232B 252B 272C 246 242 262 248B 216B 268B 236B 216 256C 252 242B 262B 262C 226

BACKHOE LOADER

442D 430D 442E 434E 450E 450F 430E 424D 420D 432E 420E 432D 444E

COMPACT WHEEL LOADER

902 906H 908 906 907H 908H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced