Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-0458: 3/4-10 Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head Bolt

Cat® Hex Head Bolt for main frame provides structural integrity, securing the core framework of the equipment

Brand: Cat

Product Images
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head Bolt

Cat® Hex Head Bolt for main frame provides structural integrity, securing the core framework of the equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Bolt Size (in)
Description
1A-0458
This part:
1A-0458: 3/4-10 Hex Head Bolt

1.75

0.313

3/4

Cat® Hex Head Bolt for main frame provides structural integrity, securing the core framework of the equipment

627-7268
This part:
627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE

3/4-10

1, 1 1/4, 1 1/2, 1 3/4, 2 1/4, 2 3/4, 3 1/4, 3 3/4

Inch-Coarse Fastener Bin Kit, 3/4 in., 8 Assorted Lengths, 10 Part Numbers, 320 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
5P-6652: 3/4" ID Steel Flat Washer
5P-6652: 3/4" ID Steel Flat Washer

FLAT WASHER

Check Price
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
5P-6652
5P-6652: 3/4" ID Steel Flat Washer
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert