Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Bolt of 34.92mm Shaft Length

Brand: Cat

Product Images
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt
1B-2790: 5/16-18" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Bolt of 34.92mm Shaft Length

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9M-1974
9M-1974: M8 ID Steel Flat Washer
Check Price
3E-4352
3E-4352: M8 ID Steel Flat Washer
Check Price
5S-0003
5S-0003: 5/16''-18 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert