Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" Threaded Shaft Hexagonal Bolt

Brand: Cat

Product Images
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" Threaded Shaft Hexagonal Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
1B-7182
This part:
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
Bolt Length (in)

1.25

Grip Length (in)

0.375

Thread Size (in)

0.012

Description

Cat® 5/16-18" Threaded Shaft Hexagonal Bolt

627-7252
This part:
627-7252: FASTENER BIN KIT; 5/16 INCH-COARSE
Thread Size (in)

5/16-18

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 2, 2 1/4, 2 1/2, 2 3/4, 3

Description

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 405 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
9M-1974
9M-1974: M8 ID Steel Flat Washer
Check Price
3E-4352
3E-4352: M8 ID Steel Flat Washer
Check Price
5S-0003
5S-0003: 5/16''-18 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert