Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-4599: 5/8''-11 x 7'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1D-4599: 5/8''-11 x 7'' Hex Head Bolt
1D-4599: 5/8''-11 x 7'' Hex Head Bolt

Cat® Secure components with hex head bolts, for fastening, maintaining structural integrity, and ensuring reliable mechanical connections

Brand: Cat

Product Images
1D-4599: 5/8''-11 x 7'' Hex Head Bolt
1D-4599: 5/8''-11 x 7'' Hex Head Bolt
1D-4599: 5/8''-11 x 7'' Hex Head Bolt
1D-4599: 5/8''-11 x 7'' Hex Head Bolt
1D-4599: 5/8''-11 x 7'' Hex Head Bolt

Cat® Secure components with hex head bolts, for fastening, maintaining structural integrity, and ensuring reliable mechanical connections

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1D-4599
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1D-4599

Units of Measure

USMetric
Bolt Length (in): 7
Bolt Length (mm): 177.8
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 5.25
Grip Length (mm): 133.35
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 1D-4599

PUMPER

SPF743

INTEGRATED TOOLCARRIER

IT12

WHEEL TRACTOR-SCRAPER

613G

BUCKET

BUCKET

QUICK COUPLER

PIN GRAB

OFF HIGHWAY TRUCK

777E 777

WINCH

59N 59L 58L 58

MOTOR GRADER

120B 140B 16G 14G

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D5 D8K D8L D8H D9N D5B D6D

MARINE ENGINE

D342C C280-6 C280-8 D342

MARINE AUXILIARY

3608

PIPELAYER

583K 583H

EXCAVATOR

225 245 317 GC

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

RIPPER SCARIFIER

16G

WHEEL TRACTOR

623B 651B 623E 633C 657B 615 611 613C II 627 621 623 615C 637 615C II 631C 613C 641B

HYDRAULIC CONTROL

46 44 173 183B

ENGINE

3512E

TRACK LOADER

973

SOIL COMPACTOR

825C 815F II 815 815B 815F

PETROLEUM ENGINE

2016 3512E

EJECTOR TRUCK

D400E II

WHEEL DOZER

814B 824C 814F II 814F 814

LANDFILL COMPACTOR

816F II 816 826C 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 950B/950E 950B 950E 950F 992 920 936E G910 936F 992B 930 936 966D 966E G936 950 950F II

GEN SET ENGINE

3608 3606

ARTICULATED TRUCK

D400E D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D35C D350E II D400 D300B D40D D400E II

RIPPER

8D 9 8 977

WHEELED EXCAVATOR

M318

INDUSTRIAL ENGINE

D342C

TRUCK

777C 777D 777F

QUARRY TRUCK

777E

TRACTOR

776D

GAS ENGINE

G333C G3608 G342C G3306

BULLDOZER

814S 8A 8S 8U 9U 815 9SU

View More
Related parts
2S-7593
2S-7593: 5/8" ID Steel Flat Washer
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert