Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1Q-3053: 198.655mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1Q-3053: 198.655mm Outside Diameter Sleeve Bearing
1Q-3053: 198.655mm Outside Diameter Sleeve Bearing

Cat® 198.655mm Outside Diameter 75mm Long Sleeve Bearing for Main Frame

Brand: Cat

Product Images
1Q-3053: 198.655mm Outside Diameter Sleeve Bearing
1Q-3053: 198.655mm Outside Diameter Sleeve Bearing

Cat® 198.655mm Outside Diameter 75mm Long Sleeve Bearing for Main Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1Q-3053

Units of Measure

USMetric
Inside Diameter (mm): 180.0
Inside Diameter (in): 7.11
Outside Diameter (mm): 199.0
Outside Diameter (in): 7.82
Overall Length (mm): 75.0
Overall Length (in): 2.95
Material: Bronze,Alloy Zinc
Type: Straight Sleeve
Approximate Outside Diameter (mm): 199.0
Internal Groove: Yes
Cross Holes: No
Approximate Overall Length (mm): 75.0
External Groove: No
Approximate Inside Diameter (mm): 180.0
View More
Compatible Models for part number 1Q-3053

TRACK-TYPE TRACTOR

D8T D8R D8R II D8N D8

GENERATOR SET

3508B

RIPPER

8

PIPELAYER

PL83 PL87 583T 583R 587T 587R

BULLDOZER

8U 8SU 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced