Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

213-5007: M20-2.5 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws213-5007: M20-2.5 x 80mm Hex Head Bolt
Home213-5007: M20-2.5 x 80mm Hex Head Bolt

213-5007: M20-2.5 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images

213-5007: M20-2.5 x 80mm Hex Head Bolt
213-5007: M20-2.5 x 80mm Hex Head Bolt
213-5007: M20-2.5 x 80mm Hex Head Bolt
213-5007: M20-2.5 x 80mm Hex Head Bolt

213-5007: M20-2.5 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Related parts

198-4781: M20 ID Steel Flat Washer

Cat® Hard Washer for Hydraulic Hoses and Radiators

8T-4123: M20 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

8T-4131: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Full Nut

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced