Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings216-8997: 22.3mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings216-8997: 22.3mm Inside Diameter Seal-O-Ring
216-8997: 22.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
216-8997: 22.3mm Inside Diameter Seal-O-Ring
216-8997: 22.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 216-8997

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 22.3
Inside Diameter (in): 0.878
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
View More
Compatible Models for part number 216-8997

TRUCK ENGINE

C15

ARTICULATED TRUCK

740 735

GENERATOR SET

C18 GEN SE C18

ASPHALT PAVER

BG-225C AP-650B BG-245C BG-260C BG-2455C AP-1055B AP-1000B AP-1050B

PETROLEUM ENGINE

C15

EJECTOR TRUCK

740

MATERIAL HANDLER

MH3037 MH3059 MH3049

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced