Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
222-3064: 7" Angle Sander
HomeWorkshop SuppliesToolsPneumatic ToolsSanders & Polishers222-3064: 7" Angle Sander

222-3064: 7" Angle Sander

Cat® Angle Sander (7 in)

Brand: Cat

Product Images

222-3064: 7" Angle Sander

222-3064: 7" Angle Sander

Cat® Angle Sander (7 in)

Brand: Cat

Description for part number 222-3064

Description:
Cat sander is used for excess stock removal and ideal for removing rust, sanding metal and rough body filler. Angle sanders have the motor at a right angle to the buffing pad allowing it to act like a handle.

Attributes:
• Aluminum housing
• Ball bearing mounted air motor reduces vibration
• Buffing pad included

Application:
Cat angle sander used for excess stock removal and ideal for removing rust, sanding metal and rough body filler.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 222-3064

Units of Measure

    Power (watts):

    745.7

    Thread Size (in):

    1/4-18 NPT (Air Inlet)

    Overall Length (in):

    15.75

    Spindle Thread Size (in):

    5/8-11 UNC

    Free Speed (RPM):

    5,100.0

    Height (in):

    4.0

    Air Consumption, Free Speed (CFM):

    4.8

    Sound Level, Free Speed (dBa):

    84.0

    Recommended Air Pressure (kPa):

    620.0

    Recommended Hose Size, ID Min. (in):

    5/16

    Air Consumption, Free Speed (SCFM):

    34.0

    Backing Pad:

    231-9465

    Power (hp):

    1.0

    Free Speed Air Consumption (SCFM):

    34.0

    Air Inlet Thread Size (in):

    1/4 - 18 NPT

    Weight (lb):

    6.8

    Overall Height (in):

    4.0

    Free Speed Air Consumption (CFM):

    4.8

    Pad/Disc Size, Diameter (in):

    7

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced