Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights234-4324: 24Volt Vertical Mounted Flood Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights234-4324: 24Volt Vertical Mounted Flood Lamp
234-4324: 24Volt Vertical Mounted Flood Lamp

Cat® 24Volt Vertical Mounted Flood Lamp

Brand: Cat

Product Images
234-4324: 24Volt Vertical Mounted Flood Lamp
234-4324: 24Volt Vertical Mounted Flood Lamp

Cat® 24Volt Vertical Mounted Flood Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-4324

Units of Measure

USMetric
Length (in): 3.27
Material: Polycarbonate Plastic
Voltage (volts): 24
Connector Type: Integral DT
Light Type: Halogen Work Lights
Height (in): 3.7
Width (mm): 104.0
Height (mm): 94.0
Lens Pattern: Long Range Flood
Mounting Type: Vertical
Lamp Type: Halogen
Width (in): 4.09
Length (mm): 83.0
View More
Compatible Models for part number 234-4324

MOTOR GRADER

12H 140 160 12K 14M 120H 143H 135H 160K 140K 2 140K 160H 120K 140H 163H 14H 120K 2 16H

WHEEL LOADER

980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced