Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt

Cat® 3/4-16 Thread 203.2mm Long 12 Point Head Bolt for Cylinder Head and Block Spacer

Brand: Cat

Product Images
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt
236-0484: 3/4''-16 x 8'' 12-Point Head Bolt

Cat® 3/4-16 Thread 203.2mm Long 12 Point Head Bolt for Cylinder Head and Block Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-0484

Units of Measure

USMetric
Bolt Length (in): 8
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 203.2
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 6.0
Grip Length (mm): 152.4
Flange Diameter (in): 1.13
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 236-0484

POWER PACKAGE

G3406

GEN SET ENGINE

POWER SYS G3412C

GENERATOR

SR4 SR4B

GENERATOR SET

CG137-12 CG137-08 G3412C G3406 G3412

POWER MODULE

XQG400

ENGINE

G3406 G3408 G3412C G3412

INDUSTRIAL ENGINE

CG137-08

GAS ENGINE

CG137-12 CG137-08 G3408C G3408B G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced