Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits240-0717: TUBE KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
240-0717: TUBE KIT
240-0717: TUBE KIT

Steel Tube Seal Kit

Brand: Cat

Product Images
240-0717: TUBE KIT
240-0717: TUBE KIT

Steel Tube Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

241-3782: 9.52mm Hydraulic Pump Injector Tube
241-3782: 9.52mm Hydraulic Pump Injector TubeQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
6V-9001: 9/16-18 X 11/16-16 Thread 45-Degree Elbow Adapter
6V-9001: 9/16-18 X 11/16-16 Thread 45-Degree Elbow AdapterQuantity: 1
8S-8820: 9.52mm Internal Diameter Single Tube Clip
8S-8820: 9.52mm Internal Diameter Single Tube ClipQuantity: 1
135-5096: Washer
135-5096: WasherQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 3
133-6934: 20mm Outer Diameter Spacer
133-6934: 20mm Outer Diameter SpacerQuantity: 1
6V-8636: 19.05mm Hexagonal Hydraulic Straight Adapter
6V-8636: 19.05mm Hexagonal Hydraulic Straight AdapterQuantity: 1
8C-5748: M8-1.25 x 55mm Hex Head Bolt
8C-5748: M8-1.25 x 55mm Hex Head BoltQuantity: 1
123-3132: Fuel Shutoff Solenoid Valve Backup Ring
123-3132: Fuel Shutoff Solenoid Valve Backup RingQuantity: 1
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat WasherQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 240-0717

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 25.4
Length (in): 12
Height (in): 1
Length (mm): 304.8
View More
Compatible Models for part number 240-0717

TRUCK ENGINE

3126E 3126 3126B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert