Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits246-5917: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
246-5917: Hydraulic Cylinder Seal Kit - Standard Size
246-5917: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
246-5917: Hydraulic Cylinder Seal Kit - Standard Size
246-5917: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2186: Seal Assembly-Buffer
167-2186: Seal Assembly-BufferQuantity: 1
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-RingQuantity: 1
4J-9224: 82.23mm Internal Diameter Rubber Backup Ring
4J-9224: 82.23mm Internal Diameter Rubber Backup RingQuantity: 1
4T-6780: 38.10mm Internal Diameter Plastic Ring
4T-6780: 38.10mm Internal Diameter Plastic RingQuantity: 1
4T-8054: 88.9mm Bore Diameter Two Piece Seal
4T-8054: 88.9mm Bore Diameter Two Piece SealQuantity: 1
2H-3931: 3.53 x 82.14mm 75A NBR O-Ring
2H-3931: 3.53 x 82.14mm 75A NBR O-RingQuantity: 1
439-2696: 6.50mm Width Plastic U Cap Seal
439-2696: 6.50mm Width Plastic U Cap SealQuantity: 1
1S-0669: 88.55mm Inner Diameter Backup Ring
1S-0669: 88.55mm Inner Diameter Backup RingQuantity: 1
226-8202: 36.02mm Inner Diameter Double Lip Wiper Seal
226-8202: 36.02mm Inner Diameter Double Lip Wiper SealQuantity: 1
7J-9885: 88.90mm Outer Diameter Plastic Ring
7J-9885: 88.90mm Outer Diameter Plastic RingQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert