Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt
253-2180: 5/8''-18 x 6 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-2180

Units of Measure

USMetric
Bolt Length (in): 6.75
Grip Length (in): 4.5
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0.025
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.625
Bolt Length (mm): 171.45
Thread Size (dia x pitch) (mm): 5/8x18
Grip Length (mm): 114.3
View More
Compatible Models for part number 253-2180

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

TRUCK ENGINE

C15

GENERATOR SET

C27 C32

ENGINE

C32 MARINE C32B INDUSTRIAL C27 INDUSTRIAL C32B

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32 C27

WHEEL DOZER

844 854K 854 844K

OFF HIGHWAY TRUCK

777G 777 775 773

MOTOR GRADER

24

ROTARY CUTTER

RC7

PETROLEUM GEN SET

C27

WHEEL LOADER

993K 992K 990K 990 993 992

HYDRAULIC SHOVEL

6015B 6020 6015 6040 6030 T4 6020B 6030 T2 6030

TRACK-TYPE TRACTOR

D10T2 D10T

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

MARINE ENGINE

C32 C32 MARINE C32B

INDUSTRIAL ENGINE

C32 C27 C32B

EXPANDED MINING PRODUCTS

LD350

TRUCK

775G 773G LRC 775G OEM 773G 775G LRC 773G OEM 777G 777F

EXCAVATOR

M325C

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced