Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins253-2740: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
253-2740: Track Pin
253-2740: Track Pin

Cat® Track Pin 47.68mm Outside Diameter, Master, 251mm long

Brand: Cat

Product Images
253-2740: Track Pin
253-2740: Track Pin
253-2740: Track Pin
253-2740: Track Pin
253-2740: Track Pin
Contact your dealer for replacement options.

Cat® Track Pin 47.68mm Outside Diameter, Master, 251mm long

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Overall Length (in)
Hole Depth (in)
Pin Outside Diameter (in)
Description
253-2740
This part:
253-2740: Track Pin
Overall Length (in)

9.882

Hole Depth (in)

8.839

Pin Outside Diameter (in)

1.877

Description

Cat® Track Pin 47.68mm Outside Diameter, Master, 251mm long

445-6543
This part:
445-6543: Track Pin
Overall Length (in)

9.894

Hole Depth (in)

0

Pin Outside Diameter (in)

1.89

Description

Cat® Track Pin 48mm Outside Diameter, Master, Head Option, 251.3mm long

492-0230
This part:
492-0230: Track Pin
Length (in)

9.88

Diameter (in)

1.88

Overall Length (in)

9.882

Description

Cat® Track Pin 47.68mm Outside Diameter, 251mm long

638-9965
This part:
638-9965: Track Pin
Pin Outside Diameter (in)

1.882

Overall Length (in)

9.882

Pin Inside Diameter (in)

0

Description

Cat® Track Pin 47.81mm Outside Diameter, Master, 251mm long

585-5268
This part:
585-5268: Track Pin
Overall Length (in)

9.882

Hole Depth (in)

0

Pin Outside Diameter (in)

1.887

Description

Cat® Track Pin 47.92mm Outside Diameter, 251mm long

492-0231
This part:
492-0231: Track Pin
Diameter (in)

1.87

Length (in)

9.9

Overall Length (in)

9.882

Description

Cat® Track Pin 47.68mm Outside Diameter, Master, 251mm long

451-3702
This part:
451-3702: Track Pin
Length (in)

9.881

Pin Diameter (in)

1.877

Overall Length (in)

9.882

Description

Cat® Track Pin 47.7mm Outside Diameter, 251mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert