Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes294-4982: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
294-4982: Track Shoe
294-4982: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Brand: Cat

Product Images
294-4982: Track Shoe
294-4982: Track Shoe
294-4982: Track Shoe
294-4982: Track Shoe
294-4982: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Track Pitch (in)
Shoe Width (in)
Plate Thickness (in)
Description
294-4982
This part:
294-4982: Track Shoe
Track Pitch (in)

8

Shoe Width (in)

31.102

Plate Thickness (in)

0.512

Description

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

540-3828
This part:
540-3828: Track Shoe
Shoe Width (in)

31.102

Plate Thickness (in)

0.591

Bolt Hole Diameter (in)

0.802

Description

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Related parts
339-0256: Track Shoe
339-0256: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Check Price
339-0258: Track Shoe
339-0258: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Check Price
218-3388: Track Shoe
218-3388: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, ES

Check Price
6Y-6397: Track Shoe
6Y-6397: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES

Check Price
565-3587: Track Shoe
565-3587: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Check Price
294-4981: Track Shoe
294-4981: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Check Price
339-0259: Track Shoe
339-0259: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, MS

Check Price
593-9834: Track Shoe
593-9834: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Check Price
157-1374: Track Shoe
157-1374: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
125-5163: Track Shoe
125-5163: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, MS

Check Price
339-0254: Track Shoe
339-0254: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, ES, Clipped

Check Price
339-0255: Track Shoe
339-0255: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Check Price
339-0257: Track Shoe
339-0257: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Check Price
593-9833: Track Shoe
593-9833: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Check Price
540-3826: Track Shoe
540-3826: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, ES

Check Price
570-0583: Track Shoe
570-0583: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Check Price
570-0584: Track Shoe
570-0584: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Check Price
6Y-6296: Track Shoe
6Y-6296: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Check Price
339-0256
339-0256: Track Shoe
Check Price
339-0258
339-0258: Track Shoe
Check Price
218-3388
218-3388: Track Shoe
Check Price
6Y-6397
6Y-6397: Track Shoe
Check Price
565-3587
565-3587: Track Shoe
Check Price
294-4981
294-4981: Track Shoe
Check Price
339-0259
339-0259: Track Shoe
Check Price
593-9834
593-9834: Track Shoe
Check Price
157-1374
157-1374: Track Shoe
Check Price
125-5163
125-5163: Track Shoe
Check Price
339-0254
339-0254: Track Shoe
Check Price
339-0255
339-0255: Track Shoe
Check Price
339-0257
339-0257: Track Shoe
Check Price
593-9833
593-9833: Track Shoe
Check Price
540-3826
540-3826: Track Shoe
Check Price
570-0583
570-0583: Track Shoe
Check Price
570-0584
570-0584: Track Shoe
Check Price
6Y-6296
6Y-6296: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert