Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes339-0257: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes339-0257: Track Shoe
339-0257: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Brand: Cat

Product Images
339-0257: Track Shoe
339-0257: Track Shoe
339-0257: Track Shoe
339-0257: Track Shoe
339-0257: Track Shoe

Cat® Track Shoe Single Grouser, 790mm Wide, Master Joint, MS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 339-0257

Units of Measure

USMetric
Shoe Width (mm): 790.0
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8.0
UC System: ABRASION
Plate Thickness (mm): 13
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 167.4
Shoe Bolt Hole Spacing C (mm): 167.4
Offset: Left Hand
Shoe Width (in): 31.102
Shoe Bolt Hole Spacing A (mm): 54.51
Plate Thickness (in): 0.512
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Master Bolt Thread: M22
Shoe Type: Ms
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 339-0257

TRACK-TYPE TRACTOR

D6R III D6T D6T LGP D6T LGPPAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced