Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2P-2696: Cogged V-Belt (set of 2)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2P-2696: Cogged V-Belt (set of 2)
2P-2696: Cogged V-Belt (set of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Product Images
2P-2696: Cogged V-Belt (set of 2)
2P-2696: Cogged V-Belt (set of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-2696

Units of Measure

USMetric
Belt Length (in): 62.52
Belt Width (in): 0.88
Belt Type: V-belts - Cogged
Belt Length (mm): 1,588.0
Belt Width (mm): 22.3
View More
Compatible Models for part number 2P-2696

WHEEL TRACTOR

627 627B

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 977K 951C 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 120 140G 12F 130G 140 14G 14E

WHEEL LOADER

920 980B 930 966C 950

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D4E SR D6C

WHEEL SKIDDER

525 518 515 528

GEN SET ENGINE

3304B 3306B

RIPPER

4

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

627 627B 637 637B

EXCAVATOR

225 235

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced