Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-3859: 65.02mm Outer Diameter Wear Sleeve
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-3859: 65.02mm Outer Diameter Wear Sleeve
2P-3859: 65.02mm Outer Diameter Wear Sleeve

Wear Sleeve

Brand: Cat

Product Images
2P-3859: 65.02mm Outer Diameter Wear Sleeve
2P-3859: 65.02mm Outer Diameter Wear Sleeve
2P-3859: 65.02mm Outer Diameter Wear Sleeve
2P-3859: 65.02mm Outer Diameter Wear Sleeve
2P-3859: 65.02mm Outer Diameter Wear Sleeve

Wear Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-3859
Shaft Diameter (mm): 64.0
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 2P-3859

GENERATOR

SR4

TRUCK ENGINE

1673C 3306B 3306

WINCH

528 518 57H 57 56 55 56H

MOTOR GRADER

12G 120G 120B 120 160G 12F 140B 140G 130G 140 14G 14E

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D7F D7G D7H D6D SR D5 D6H II D4D D4E D4E SR D6F SR D5B D5H D6C D6D D6E D6H

MARINE ENGINE

D330C D333C 3304 3306

PIPELAYER

572F 572G 571G 571F 561D 561C

EXCAVATOR

225 215B 215C 215D 235 E300 225D 219 215 E240 EL240 219D 235B 235C EL300 229D

VIBRATORY COMPACTOR

CB-534

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

615 627 627B 627E

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

GRAPPLE

120C 518 125C

WHEEL LOADER

950B/950E 950B 950E 920 936E 980B 930 936 966D 966C 966E G936 966R 950 930R 930T

ENGINE - MACHINE

3304

CHALLENGER

65B 65

GEN SET ENGINE

3306 3304 3304B 3306B

ARTICULATED TRUCK

D250B D25C D350C D30C D35C D300D D300B

RIPPER

7 6 5 4 D5 977 963 951 955

BOOM

120C

INDUSTRIAL ENGINE

3304 3306 D333C 3304B D330C

WHEEL SCRAPER

627 637E 637B 637D 639D 627B 627E 637

GAS ENGINE

G333C G3304 G3306

BULLDOZER

4S 6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced