Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits304-7216: Main Water Pump Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits304-7216: Main Water Pump Install Gasket Kit
304-7216: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Product Images
304-7216: Main Water Pump Install Gasket Kit
304-7216: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O RingQuantity: 1
271-4926: 196.44mm Inner Diameter O-Ring Seal
271-4926: 196.44mm Inner Diameter O-Ring SealQuantity: 1
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 2
110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter RingQuantity: 2
235-3546: 3.53 x 234.54mm 75A FKM O-Ring
235-3546: 3.53 x 234.54mm 75A FKM O-RingQuantity: 1
6V-6809: 139.07mm Inside Diameter Seal-O-Ring
6V-6809: 139.07mm Inside Diameter Seal-O-RingQuantity: 1
1S-5772: 0.8mm Thick Gasket
1S-5772: 0.8mm Thick GasketQuantity: 1
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 304-7216
Kit Contains: Dust cap, seals
View More
Compatible Models for part number 304-7216

PUMPER

SPF343C SPF343

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3508 G3516 G3512 3516C GEN G3516B 3508C 3516 3516C 3306B 3516B 3508B 3512 3512C 3512B

POWER MODULE

3516C PM3516 PM3512 PP3516 PM3508

PETROLEUM ENGINE

3508C 3512C

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512C 3508

WHEEL LOADER

980K 994F 994H

GEN SET ENGINE

3508 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512B 3516B

MARINE ENGINE

3516 3512 3508 3508B 3516B

MINING EXCAVATOR

5130B

INDUSTRIAL ENGINE

3512B 3516B 3508 3512

TRUCK

789 793C 789C 777C 777B 777D 785D

TRACTOR

776D 776C 776B

GAS ENGINE

G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced