Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings323-6166: Permanent Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings323-6166: Permanent Coupling
323-6166: Permanent Coupling

Cat® XN Spiral Permanent Coupling ORFS – 90 Degree Female Swivel

Brand: Cat

Product Images
323-6166: Permanent Coupling
323-6166: Permanent Coupling
323-6166: Permanent Coupling
323-6166: Permanent Coupling
323-6166: Permanent Coupling

Cat® XN Spiral Permanent Coupling ORFS – 90 Degree Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 323-6166

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -6 ORFS FEMALE SWIVEL
Thread Size (in): 11/16-16
Drop Length (mm): 54.0
Drop Length (in): 2.13
Length (mm): 74.0
Length (in): 2.91
Cut-Off Factor (mm): 34.0
Cut-Off Factor (in): 1.34
Recommended Hose Size (mm): 9.5
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R12, SAE 100R15
Hex Size (mm): 20.6
Hex Size (in): 0.81
Seal Type: Nbr 6v-8397, Fkm 228-7089
Description: Permanent Coupling 6XN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 323-6166

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced