Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components332-8545: Adapter-Straight
HomeHydraulicsOther Hydraulic Components332-8545: Adapter-Straight
332-8545: Adapter-Straight

Fluid Carrying Straight Adapter (ORFS to STOR)

Brand: Cat

Product Images
332-8545: Adapter-Straight
332-8545: Adapter-Straight
332-8545: Adapter-Straight
332-8545: Adapter-Straight
332-8545: Adapter-Straight

Fluid Carrying Straight Adapter (ORFS to STOR)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
332-8545332-8545
6V-97466V-9746
2M-97802M-9780
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 332-8545
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 332-8545

Units of Measure

USMetric
Type: Straight
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-3251 (7/8-14)
Connector Type: -12 ORFS Bulkhead to -10 STOR
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5081 (7/8-14)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 6V-9746 (1-3/16-12)
Length (mm): 72
Thread: 1-3/16-12; 7/8-14
Hex Size (mm): 38
Length (in): 2.83
Hex Size (in): 1.50
Material: Carbon Steel
View More
Compatible Models for part number 332-8545

MINI HYD EXCAVATOR

308.5 308 307.5 309 310

WHEEL LOADER

993K 993

View More
Related parts
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
6V-3251
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert