Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights338-1128: 24V Plastic Dome LED Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights338-1128: 24V Plastic Dome LED Lamp
338-1128: 24V Plastic Dome LED Lamp

Cat® Plastic Dome LED Lamp for Operator Cab

Brand: Cat

Product Images
338-1128: 24V Plastic Dome LED Lamp
338-1128: 24V Plastic Dome LED Lamp

Cat® Plastic Dome LED Lamp for Operator Cab

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 338-1128
Description: Dome Light LED
Material: PVC Plastic
Voltage (volts): 24
Mounting Type: Rectangular
Connector Type: Pigtail DT-3
Light Type: Dome Light
View More
Compatible Models for part number 338-1128

TRACK LOADER

973K 953K 963 973 963K 953

SOIL COMPACTOR

825K 815K 815

EJECTOR TRUCK

740

WHEEL DOZER

814K 834K 814 824K

OFF HIGHWAY TRUCK

789G 777G 777 775 773 789 785 793

MOTOR GRADER

120 140

LANDFILL COMPACTOR

816K 836K 816 826K 826

ROTARY CUTTER

RC20

WHEEL LOADER

962 982XE 980XE 988K XE 988K 966 972 972XE 980M 814K 966XE 980 982 950 992

TRACK-TYPE TRACTOR

D9 D11

ARTICULATED TRUCK

725 740 GC 745 730 735

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

ROTARY/TRACK DRILLS

MD6640

TRUCK

785 775G 773G LRC 775G OEM 785G 773G 775G LRC 777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced