Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws356-9261: M12-1.75 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws356-9261: M12-1.75 x 90mm Hex Head Bolt
356-9261: M12-1.75 x 90mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
356-9261: M12-1.75 x 90mm Hex Head Bolt
356-9261: M12-1.75 x 90mm Hex Head Bolt
356-9261: M12-1.75 x 90mm Hex Head Bolt
356-9261: M12-1.75 x 90mm Hex Head Bolt
356-9261: M12-1.75 x 90mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-9261

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 2.362
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 60.0
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.71
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M12
Locking Feature: None
Hex Size (mm): 18.0
View More
Compatible Models for part number 356-9261

GENERATOR SET

C175-20 C175-16 C175-16GENSET 3512

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM ENGINE

C175-16

LOAD HAUL DUMP

R2900 XE

LOCOMOTIVE ENGINE

C175-16

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

MATERIAL HANDLER

MH3260

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

972M XE 966M XE 966 972K 972M 972 972L 972XE 966 GC 972 XE 966 XE 966XE 966K XE 966L 966K 966M

ARTICULATED TRUCK

725C

MARINE ENGINE

C175-16

TRACK FELLER BUNCHER

TK1051

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C175-16

TRUCK

793F CMD 797 793F OEM 793F XQ 797F 793F 795F AC 794 AC 797B

EXCAVATOR

352F 345D L 349 349F L 349F LXE 349D L 349D2 L 349D2 352 352F-VG 355 345C L 349E L 345D L VG 345C MH 349E L VG 349D 352F XE VG 349E 349F 345C 345D 352 UHD

MOBILE HYD POWER UNIT

349E L HVG 349E 345D 345C 349D L 349D2 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced