Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits381-2732: Standard Size Hydraulic Boom Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
381-2732: Standard Size Hydraulic Boom Cylinder Seal Kit
381-2732: Standard Size Hydraulic Boom Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
59.61mm Inner Diameter Cylinder Rod U-Cup Seal
60.30mm Rod Diameter Double Lip Wiper Seal
43.55mm Internal Diameter Backup Ring
2.62 x 42.52mm 90A FKM O-Ring
3.5 x 44.7mm 75A NBR O-Ring
113.79mm Internal Diameter Rubber Ring
3.53 x 110.72mm 75A NBR O-Ring
Plastic TFE Cylinder Seal
60mm Rod Diameter Buffer Seal
33.5mm Diameter Internal Retaining Ring
60.32mm Inside Diameter Plastic Ring
3.53 x 120.24mm 90A NBR O-Ring
102.87mm Inner Diameter Expander Ring
3.5 x 44.7mm 90A NBR O-Ring
120.60mm Outer Diameter Plastic Ring
381-2732: Standard Size Hydraulic Boom Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup Seal
167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
231-3540: 60.30mm Rod Diameter Double Lip Wiper Seal
231-3540: 60.30mm Rod Diameter Double Lip Wiper SealQuantity: 1
215-1942: 43.55mm Internal Diameter Backup Ring
215-1942: 43.55mm Internal Diameter Backup RingQuantity: 1
188-2199: 2.62 x 42.52mm 90A FKM O-Ring
188-2199: 2.62 x 42.52mm 90A FKM O-RingQuantity: 1
095-1543: 3.5 x 44.7mm 75A NBR O-Ring
095-1543: 3.5 x 44.7mm 75A NBR O-RingQuantity: 1
2J-3961: 113.79mm Internal Diameter Rubber Ring
2J-3961: 113.79mm Internal Diameter Rubber RingQuantity: 1
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-RingQuantity: 1
5J-4966: Plastic TFE Cylinder Seal
5J-4966: Plastic TFE Cylinder SealQuantity: 1
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer SealQuantity: 1
300-7930: 33.5mm Diameter Internal Retaining Ring
300-7930: 33.5mm Diameter Internal Retaining RingQuantity: 1
9X-7260: 60.32mm Inside Diameter Plastic Ring
9X-7260: 60.32mm Inside Diameter Plastic RingQuantity: 1
175-7903: 3.53 x 120.24mm 90A NBR O-Ring
175-7903: 3.53 x 120.24mm 90A NBR O-RingQuantity: 1
5J-4965: 102.87mm Inner Diameter Expander Ring
5J-4965: 102.87mm Inner Diameter Expander RingQuantity: 1
095-1608: 3.5 x 44.7mm 90A NBR O-Ring
095-1608: 3.5 x 44.7mm 90A NBR O-RingQuantity: 1
8T-8390: 120.60mm Outer Diameter Plastic Ring
8T-8390: 120.60mm Outer Diameter Plastic RingQuantity: 1
Showing 1 to 15 of 15
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert