Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-6920: 1/2''-13 x 3'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-6920: 1/2''-13 x 3'' 12-Point Head Bolt
3E-6920: 1/2''-13 x 3'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
3E-6920: 1/2''-13 x 3'' 12-Point Head Bolt
3E-6920: 1/2''-13 x 3'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-6920

Units of Measure

USMetric
Bolt Length (in): 3
Bolt Length (mm): 76.2
Flange Diameter (in): 0.75
Bolt Type: 12 Point Head
Coating: Zinc Flake
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 3E-6920

TRACK-TYPE TRACTOR

D9T D9R D11R D9N D10R D11N D10N D9 GC

RIPPER

11 10 9

BULLDOZER

9U 10SU 10U 11SU 11U 9SU

WINCH

59 58 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced