Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-7442: M30-3.5 x 300mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-7442: M30-3.5 x 300mm Hex Head Bolt
3E-7442: M30-3.5 x 300mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
3E-7442: M30-3.5 x 300mm Hex Head Bolt
3E-7442: M30-3.5 x 300mm Hex Head Bolt
3E-7442: M30-3.5 x 300mm Hex Head Bolt
3E-7442: M30-3.5 x 300mm Hex Head Bolt
3E-7442: M30-3.5 x 300mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-7442

Units of Measure

USMetric
Bolt Length (in): 11.811
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 300.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 8.465
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 215.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 3E-7442

UNDERGROUND ART TRUCK

AD22

WHEEL TRACTOR

623H

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

TRUCK

785 795F XQ 793F AC 793F CMD 785G 793 793D 793B 797F 793C 797 793F 795F AC 789D 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

789 785 789G 793 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced