Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8045: M20-2.5 x 310mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8045: M20-2.5 x 310mm Hex Head Bolt
3E-8045: M20-2.5 x 310mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
3E-8045: M20-2.5 x 310mm Hex Head Bolt
3E-8045: M20-2.5 x 310mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-8045

Units of Measure

USMetric
Bolt Length (in): 12.205
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 310.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 9.646
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 245.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: None
View More
Compatible Models for part number 3E-8045

UNDERCARRIAGE

OEMS

EXCAVATOR

325-A 325 LN 322B L 320N 322 L 325-A LN 325 L 325-A L 325-A FM L 325B L 322-A L 320-A S 320-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced